Publish your products
Legal-2 Cabinets-6 Tier-Shelves Steel Rotary File
Legal-2 Cabinets-6 Tier-Shelves Steel Rotary File

    Legal-2 Cabinets-6 Tier-Shelves Steel Rotary File

    • 6 Tiers High
    • Great for file storage
    • Flexible components for adaptable storage
    • Shelf system


    Each kit comes with a variety of options that each have a unique price attached to them.
    • Locking doors and drawers for secure and HIPAA-compliant storage
    • Additional designs for industrial and weapons storage
    • Available with two to eight shelf openings
    • Available either fully assembled or unassembled
    • Completely customizable to fit your unique needs
    • Drawers, dividers, reference shelves, laminate end panels, and a wealth of other optional accessories
    Design
    • Quickly change the number of tiers to either 3,4,5,6,7,8 high
    • Quickly change from shelves to drawers
    • Built in end panels and wall panels for ease of design.
    ConfigurationsLetter Unit
    • Widths: 30-3/4" (adder), 36-1/2" (starter)
    • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
    • Depths: 25"
    • Choose from letter or legal size media storage
    • Available in two (2) to eight (8) shelf openings
    • Choose from locking or non-locking units
    Legal Unit
    • Widths: 38-3/4" (adder), 45-1/2" (starter)
    • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
    • Depths: 31"
    • Choose from letter or legal size media storage
    • Available in two (2) to eight (8) levels
    • Choose from locking or non-locking units
        Specification
        • Construction
          • Base constructed of tough 13-gauge cold-rolled steel with steel-formed U-channel reinforcements
          • Constructed of 13 to 18 gauge cold rolled steel and steel-formed U-Channel reinforcements
          • Locking drawers provide added security. Optional locking drawers are available.
        Technical specification
        • Unique ref.Rotary_Cabinet_Legal_2_Cabinets_6_Tier_Shelves_PCS
        • Product familyBuisness
        • Product groupAdministration, Mail Room, Storage, Break Room and Casework
        • TypeAssembly (multiple objects)
        • Date of publishing2021-01-29
        • Edition number1
        Related
        • Material mainPowder coated steel
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryFurniture - Shelving & Storage
        • IFC classificationFurniture
        • OmniClass Number23-21 11 11 19
        • OmniClass TitleCommercial Filing Cabinets

        Region availability

        North America
        Anguilla
        Antigua and Barbuda
        Aruba
        Barbados
        Belize
        Bermuda
        British Virgin Islands
        Canada
        Caribbean Netherlands
        Cayman Islands
        Collectivity of Saint Martin
        Costa Rica
        Cuba
        Curaçao
        Dominica
        Dominican Republic
        El Salvador
        Greenland
        Grenada
        Guadeloupe
        Guatemala
        Haiti
        Honduras
        Jamaica
        Martinique
        Mexico
        Montserrat
        Nicaragua
        Panama
        Puerto Rico
        Saint Kitts and Nevis
        Saint Lucia
        Saint Pierre and Miquelon
        Saint Vincent and the Grenadines
        Saint-Barthélemy
        Sint Maarten
        The Bahamas
        Trinidad and Tobago
        Turks and Caicos Islands
        U.S. Virgin Islands
        United States