Publish your products
Range Hood Kitchen Furniture
Range Hood Kitchen Furniture
Range Hood Kitchen Furniture
Range Hood Kitchen Furniture
Range Hood Kitchen Furniture

    Range Hood Kitchen Furniture

    Kitchen Appliance Stainless Steel Range Hood

    This kitchen range hood is an essential appliance designed to ventilate smoke, steam, and cooking odors from the kitchen. It features five different sizes to accommodate various kitchen layouts and needs, offering flexibility for different cooking spaces. The unit works by drawing air through filters and either venting it outside or recirculating it back into the room, helping to maintain air quality and a clean cooking environment.

    Standard sizes
    Widths: 24", 30", 36", 42", 48"
    Depths: 20"
    Heights: 16", 20", 24", 28", 32"

    • Durable, corrosion-resistant stainless steel, ensure longevity and easy maintanence
    • Equipped with a high-performance motor, the range hood effectively captures smoke, grease, and cooking odors
    • Offering adustable fan speeds, this range hood allows control based on cooking needs
    • Integrated LED lights illuminate your stoveop, providing clear visibility while cooking


    The kitchen range hood is designed to remove smoke, grease, and odor while cooking. It is designed to adjust the chimney for different ceiling heights. The range hood allows for LED lighting for visibility as well as different power levels. To use this family, open the fetch app, then click on the model to insert it into your project. There are five different sizes in this family. You can choose between 24", 30", 36", 42", or 48" wide units.
    Specification
      • Stainless steel construction for durability and easy cleaning
      • Available in 24", 30", 36", 42", 48" widths to fit various kitchen configurations
      • Four adjustable fan speeds for customized ventilation control
      • Energy efficient LED lights
      • Operates on 110V, with standard 3-prong power cord for easy installation
    Technical specification
    • Unique ref.SSG_Appliance_Range_Hood_SST
    • Product familyEducation
    • Product groupCollege Student Furniture
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    • Depth (inches)20
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit