Multi Steel Lab Base CabinetMulti Steel Lab Base Cabinet
View previous images
View next images

Multi Steel Lab Base Cabinet

Steel Lab Base Cabinet Hybrid Configurations

Hybrid units contain highly configurable units with combination door, drawers, and full or split top drawer. Door can be swapped between left and right positions. Use simple parameters to customize unit.

Standard sizes
Widths: 30", 36", 42", 48"
Depths: 22"
Heights: 29", 32", 35"

  • Ideal for scientific, research, or technical labs
  • Fully-welded, heavy-guage steel construction, lab grade finish
  • Hybrid drawer and door configuration with top drawer configuration options


Our fully-welded, heavy-gauge, steel cabinets are designed to SEFA 8 performance standards and built to rigorous benchmarks. The classic "unit" design allows doors and drawers to be reconfigured in place. The configurable design provides a rich offering of hardware and aesthetic options.

Additional features include
  • Four sided, flush front, frame construction
  • Solid finished back with optional removable back
  • Full-depth adjustable shelf
  • Leveling bolts accessible through cabinet top
Cabinet styles are available in inset with square edge, overlay with square edge, overlay with bevel edge, and overlay with wood on steel.
Specification
  • Steel Cabinet Construction Our fully-welded, heavy-gauge, steel cabinets are designed to SEFA 8 performance standards and built to rigorous benchmarks. The modular design allows doors and drawers to be reconfigured in place, providing a rich offering of hardware and aesthetic options.Additional features include
    • Drawer style options
    • Pull style options
    • Door hinge options
    • Cabinet style options including inset, overlay, square edge, and bevel edge
    Drawer Options
    • Standard drawers feature one-piece drawer body construction with full-extension, side-mounted, soft-close, slicks
    • Optional Concealed Slide drawers feature integral concealed, full-extensions, soft-close slides
    Door Hinge Options
    • Inset 5-knuckle
    • Overlay 5-knuckle
    • Overlay semi-concealed hinge
    • Overlay concealed 170 degree swing
    Cabinet Styles Refer to Spec Manual documentation for images of cabinets and all pull options
    • Inset - Square Edge
      Doors and drawer heads are flush with face of cabinet. Available with Positive Catch and a wide selection of pulls.
    • Overlay - Square Edge
      Doors and drawer heads overlay face of cabinet. Available with 5-knuckle, semi-concealed, or concealed hinges and a wide selection of pulls.
    • Overlay - Bevel Edge
      Doors and drawer heads, with beveled top edge, overlay face of cabinet. Available with 5-knuckle, semi-concealed, or concealed hinges and a wide selection of pulls.
    • Overlay - Wood on Steel
      Oak or maple veneer doors and drawer heads overlay face of cabinet. Available with 5-knuckle, semi-concealed, or concealed hinges and a wide selection of pulls.
Technical specification
  • Unique ref.SSG_Cabinet_Lab_Base_Multi_PCS
  • Collection setPublic Safety
  • CollectionWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
  • TypeObject (single object)
  • Date of publishing2021-01-29
  • Edition number1
  • Depth (inches)22
Related
  • Material mainPowder coated steel
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 35 53.13
  • CSI MasterFormat 2014 TitleMetal Laboratory Casework
  • OmniClass TitleMetal Laboratory Specialty Casework
  • OmniClass Number23-21 19 15 25 11
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States