Publish your products
Large Narrow Storage Vertical Carousel
Large Narrow Storage Vertical Carousel
Large Narrow Storage Vertical Carousel
Large Narrow Storage Vertical Carousel
Large Narrow Storage Vertical Carousel

    Large Narrow Storage Vertical Carousel

    Vertical Carousel Narrow - Large Object Storage

    This large vertical carousel is designed to efficiently store and quickly access to small bulk items less than 20” tall and up to 650 kg. This narrow unit is specially designed for material handling and warehouse environments with strict space requirements.

    Standard sizes
    Widths: 1250 - 2425 on 25mm increments
    Depths: 428, 528, 628
    Heights: 2285 mm - 9910 mm

    • Specially designed for spaces with limited width
    • Used extensively in manufacturing and material handeling environments
    • Quickly access small parts with auto-picking system
    • Reclaim floorspace by storing objects vertically
    • 650 kg max load per carrier


    To configure this family, simply select the desired tray width from eleven available options ranging from 1250 mm to 4050 mm, and choose a tray depth of 609.6 mm, 812.8 mm, or 863.6 mm. The Vertical Lift Module is highly versatile, offering hundreds of height variations between 2550 mm and 30,050 mm (just under 100 feet) to suit a wide range of design requirements.
    Specification
    • General Info
      • Maximum Unit Capacity: 70,000 kg (154,322 lbs)
      • Worktop height displayed at 833 mm (32 3/4")
      • Model includes the standard overhead control panel
      Lift Details
      • Lifting speed: 157.5 ft/min
      • Extractor speed: 23.62 in/sec
      • Average access time: 61 seconds for a full cycle, 30 seconds for a single cycle
      Power
      • 3 phase, 60 cycles
      • Available transformer options: 208V, 220V, 440V, 460V, 480V, or 600V
      • Maximum power consumption: 8.6 kVA
      • Full load: 13.6 AMP per machine
      • Maximum circuit breaker rating: 15 AMP per machine (delayed)
      • Contact SSG for assistance in selecting the appropriate transformer.
    Technical specification
    • Unique ref.SSG_Carousel_Vertical_Bulk_Large_Narrow_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2022-02-26
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code41 51 13
    • CSI MasterFormat 2014 TitleAutomatic Storage/Automatic Retrieval Systems
    • OmniClass Number23-23 17 00
    • OmniClass TitleMaterials Handling
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States