Publish your products
Adjustable Stool Classroom Furniture
Adjustable Stool Classroom Furniture
Adjustable Stool Classroom Furniture
Adjustable Stool Classroom Furniture
Adjustable Stool Classroom Furniture
Adjustable Stool Classroom Furniture

    Adjustable Stool Classroom Furniture

    Adjustable Stool

    These four leg stool is found in various types of environments. This stool is a heavy duty, all-welded construction and shatter-proof seat.

    Standard sizes
    Widths: 14"
    Depths: 14"
    Heights: 18" - 36"

    • These stools are found in classroom and many other settings
    • Designed with a heavy duty, all-welded construction and a shatter-proof seat that will last years
    • The stool provides adjustable heights for the user


    This four leg stool was designed with adjustable heights between 18" and 36" at one inch increments. The width and depth of the stool has a diameter of 14". The stool comes with simple rubber grip floor glides to ensure user safety.
    Specification
    • Seat Features
      • Solid plastic seat available in 3 colors
      • Available in 2 adjustable height ranges (20" - 26") or (25" - 35")
      • Optional solid wood seat
      Frame Features
      • Fully welded construction
      • 1/2" solid steel foot ring
      • Non-slip, non removable floor glide
      • Durable powder coat finish
    Technical specification
    • Unique ref.SSG_Chair_4_Leg_Stool_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2022-07-16
    • Edition number1
    • Width (inches)14
    • Depth (inches)14
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States