Publish your products
Chair Healthcare Furniture
Chair Healthcare Furniture

    Chair Healthcare Furniture

    Waiting room chair

    This chair makes a great addition for any waiting room area in health care facilities and office spaces. Keeps guest comfortable and happy while they wait to be called into an appointment.

    Standard sizes
    Widths: 24" - 30"
    Depths: 26 3/4"
    Heights: 35 1/2"

    • Most commonly used in waiting room and reception areas
    • Padded seat and back with armrests
    • Easy to clean and maintain


    This chair is a generic family used in waiting rooms for hospital, clinics, and even office spaces. In the properties panel, under the construction category adjust your desired width in the "ENTER_Width" parameter.
    Specification
      • Made with sturdy steel frame and armrests
      • 4" padded seat and 3 1/2" padded back
      • Width adjustable between 24" and 30"
    Technical specification
    • Unique ref.SSG_Chair_Waiting_Room_UPH
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy/ Lab Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-08-19
    • Edition number1
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit