Publish your products
Curved Laminate Circulation Desk
Curved Laminate Circulation Desk
Curved Laminate Circulation Desk

    Curved Laminate Circulation Desk

    Modular Curved Circulation Desk

    Perfect for libraries, educational institutions, and reception areas, this modular curved desk serves as a central hub for information exchange and organization, accommodating the needs of architects and designers seeking reliable, stylish furniture.

    Standard sizes
    Widths: 54"
    Depths: 30"
    Heights: 30", 36", 42"

    • Ideal for library and educational facilities.
    • Fully modular design allows designers to create custom circulation solutions for any space.
    • Curved configuration with optional transaction top.


    The Modular Laminate Library Circulation Desk is a versatile solution designed for modern library environments, enhancing both functionality and aesthetics. Constructed with a robust 0.75" particle board core featuring double-sided thermal fused laminate (TFL) and complemented by matching 3mm PVC edge banding, this desk ensures durability and style. The desk's 1" high-pressure laminate (HPL) top adds to its resilience, supporting everyday use in high-traffic areas.Available in various sizes, this circulation desk includes adjustable base levelers, ensuring stability on uneven surfaces. Fixed and adjustable shelves offer flexible storage options, while satin nickel wire pulls and European concealed hinges enhance its sleek design. Optional hidden dual-wheel non-locking casters provide mobility, making it ideal for dynamic spaces.
    Specification
    • Construction
      • Circulation desks constructed using fully doweled 0.75” particle board.
      • Double-side thermal fused laminate (TFL) with matching 3mm PVC edge banding.
      • 1” matching, double-sided high-pressure laminate (HPL) top over a 0.75” sub-top.
      • Adjustable base levelers inserted into metal threaded inserts (only on circulation desks).
      • Shelves are 1” double-sided TFL with matching 3mm PVC edge banding on the front edge.
      • Doors are 0.75” double-sided TFL with 3mm PVC edge banding, 4” satin nickel wire pulls, and 6-point adjustable concealed hinges.
      • Each unit is factory assembled using glue and dowel construction.
      Features
      • Integrated, matching, fully finished 4” base with built-in levelers adjustable from inside the cabinet.
      • Hidden dual wheel non-locking plate casters optional, installed onsite by others.
      • Mobile cabinets have an integrated, 1” caster base with 3mm edge banding.
      • 3” heavy-duty casters, two locking, two non-locking, installed onsite by others.
      Premium Features
      • Constructed the same as Classic units except components are double-sided high-pressure laminate (HPL) instead of TFL.
      • Tops are always HPL.
      Optional Features
      • Deadbolt locks.
      • 3” heavy-duty locking plate casters (only on book cart).
      • Hidden dual wheel non-locking casters (only on book drops).
    Technical specification
    • Unique ref.SSG_Desk_Circulation_Curved_LAM
    • Product familyBuisness
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    • Width (inches)54
    • Depth (inches)30
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 51
    • CSI MasterFormat 2014 TitleLibrary Furniture
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings