Publish your products
Paper Roll Wall Mounted Dispenser
Paper Roll Wall Mounted Dispenser
Paper Roll Wall Mounted Dispenser
Paper Roll Wall Mounted Dispenser

    Paper Roll Wall Mounted Dispenser

    Wall mounted paper roll cutter

    The paper roll cutter dispenser can be used with kraft paper, wrap paper, butcher paper, or masking paper. This product is most commonly found in offices, classrooms, and packaging facilities. It comes with a cutting blade, which makes it easier to use, and it is also wall-mounted.

    Standard sizes
    Widths: 24", 30", 36"
    Depths: 12"
    Heights: 15"

    • Most commonly used in packaging facilities, offices, or schools
    • Can be used for arts and crafts environments or even for food processing facilities
    • Easy to install and assemble
    • Built-in sharp cutting blade for easy paper cutting


    This paper roll cutter dispenser makes a great addition to any project requiring wrapping items in paper or food processing facilities for meat packing. In the properties panel, under dimensions, adjust your desired width in the "ENTER_Width" parameter.
    Specification
      • Constructed with lightweight stainless steel
      • Available in multiple widths: 24", 30", and 36"
      • Paper roll dispenser includes a cutting blade, which makes it easier for the users to cut
    Technical specification
    • Unique ref.SSG_Dispenser_Wall_Mounted_Paper_Cutter_SST
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-11-18
    • Edition number1
    • Height (inches)15
    • Depth (inches)12
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States