Console with Bottom Shelf Executive Laminate CaseworkConsole with Bottom Shelf Executive Laminate Casework
View previous images
View next images

Console with Bottom Shelf Executive Laminate Casework

Executive Console w/ Bottom Shelf - Laminate

This console desk is designed to work with other executive type cabinets and overhead mail sorters. In addition to a lower shelf, this product can also include sliding doors and lock options.

Standard sizes
Widths: 36 7/16", 42 7/16", 48 1/8", 56 1/8", 59 13/16", 69 13/16", 71 1/2"
Depths: 24", 30"
Heights: 29 1/2"

  • Professional and and attractive mail room solutions
  • Widths correspond to overhead mail sorters
  • Optional sliding doors and locks


The Southwest Solutions Group casework line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate and customize various aspects of the casework design without ever needing to load a type catalog ever again. Such features include:
  • Quickly Manipulate Sizes
  • Toe Kick Options
  • Door Styles
  • Handle Types
  • Lock Options
  • Angled Top Options
  • Material Options
In addition, each model comes with a high level of information built in, including a worst-case budget price that dynamically updates as you manipulate the model within Revit. This allows the designer and client to quickly understand where the money is being spent.  Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
Specification
  • Sustainability
    • Particleboard and MDF fabricated from recycled wood waste material
    • Cardboard packaging made from recycled materials
    • Unusable pallets are recycled
    • All aluminum scrap is recycled
    • All adhesives used are water-based
    • Products meet low VOC standards
    • Powder coat paint is used on all metal surfaces
    Construction
    • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
    • All exposed edges are covered with 2mm PVC edge banding
    • All panels are connected with hafele mini-fix cam hidden fastener system
    • All cabinets are rail mounted for ease of install
    • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
Technical specification
  • Unique ref.SSG_Executive_Console_Bottom_Shelf_LAM
  • TypeObject (single object)
  • Date of publishing2021-10-23
  • Edition number1
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 32 16
  • CSI MasterFormat 2014 TitleManufactured Plastic-Laminate-Clad Casework
  • OmniClass Number23-21 19 15 39
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States