Publish your products
Desktop Computer Generic
Desktop Computer Generic

    Desktop Computer Generic

    4.7 out of 5 stars4.7(10 reviews)
    Generic Desktop Computer

    This generic desktop computer is perfect for adding detail to any library, computer lab, or home model.

    Standard sizes
    Widths: 7"
    Depths: 18"
    Heights: 16"

    • Add detail to any library, computer lab, office, or residential model
    • Computer shown is a standard mid-tower ATX case
    • Render ready with high-quality details and materials


    To use, simply place into your project and align with the desired work surface. This static model is extremely lightweight and will add detail to your project without slowing Revit down.
    Specification
      • Standard mid-tower ATX case
      • Lightweight file at less than 600 KB
      • High-quality powder coat material
    Technical specification
    • Unique ref.SSG_Generic_Desktop_Computer_PCS
    • Product familyGeneric
    • Product groupGeneric
    • TypeObject (single object)
    • Date of publishing2023-03-25
    • Edition number1
    • Height (inches)16
    • Width (inches)7
    • Depth (inches)18
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit