Publish your products
Guard Shack Prefabricated Structure
Guard Shack Prefabricated Structure
Guard Shack Prefabricated Structure
Guard Shack Prefabricated Structure

    Guard Shack Prefabricated Structure

    5.0 out of 5 stars5.0(6 reviews)
    Modular Guard Shack

    Modular guard shacks are used at facility entrances and parking lots to keep attendants and security guards safe and comfortable. Configure this unit to fit your needs with ease.

    Standard sizes
    Widths: 4', 5', 6', 8', 10', 12'
    Depths: 6', 8', 10', 12', 14', 16', 18', 20'
    Heights: 8'

    • Perfect to use at any security checkpoint or parking lot entrance
    • Model includes highly flexible interior dimensions and roof options
    • Choose the perfect window configuration with the included parameters


    This modular guard shack is designed to be extremely flexible to allow any designer or space planner to configure their ideal security solution easily. Use the included parameters to adjust the interior width, depth, and roof overhang, and the model will automatically change to the nearest whole inch. The windows can be configured between fixed, sliding cashier windows, or no window at all on each side individually.
    Specification
      • Walls constructed with 3" thick polystyrene finished with 26 gauge stucco textured steel panels
      • Insulated and weatherproof roof system
      • Picture (fixed pane) or sliding glass windows
      • Includes a through-wall HVAC unit
      • Pre-wired with a switch, fluorescent lighting, and a duplex receptical
      • Ballistic rated up to 7-0 (UL-752, STANGAG, and NIJ)
      • Buildings can be equipped with restrooms, workstations, and more
      • Optional base includes a standard forklift mount to easily move the booth to a new location
      • Guard Shack depicted in the family represents the readily available Quick Ship shack
      • Contact your SSG representative to take advantage of more customizable design options
    Technical specification
    • Unique ref.SSG_Guard_Shack_Modular_PCS
    • Product familyIndustrial
    • Product groupModular buildings
    • TypeObject (single object)
    • Date of publishing2023-07-01
    • Edition number1
    • Height (inches)8
    Classification
    • BIMobject CategoryConstruction - Modular Space
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code13 34 23.13
    • CSI MasterFormat 2014 TitlePortable and Mobile Buildings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States