Publish your products
Laminate Stack Shelving Library Furniture
Laminate Stack Shelving Library Furniture
Laminate Stack Shelving Library Furniture
Laminate Stack Shelving Library Furniture
Laminate Stack Shelving Library Furniture
Laminate Stack Shelving Library Furniture

    Laminate Stack Shelving Library Furniture

    Library Shelving

    These library shelving are built with industrial grade melamine construction and shelves. The library shelving has a reinforced load bearing base panel and a 3mm vinyl bonded edgeband.

    Standard sizes
    Widths: 32"
    Depths: 11", 22"
    Heights: 36", 42", 60", 72"

    • These library shelving are built with industrial grade melamine construction and shelves.
    • A variety of dimensions available
    • The library shelving has a reinforced load bearing base panel and a 3mm vinyl bonded edgeband


    These library shelves are ideal for any space that needs extra storage and they also work for displaying books, DVD cases and more. They are built to last a lifetime since they are constructed with industrial grade melamine construction along with the shelves.They are easy to adjust with their adjustable floor glides and extra shelves could be added or taken off. They come in multiple dimensions and laminate finishes that will be perfect for your space.
    Specification
      • This library shelving system is built with industrial grade melamine construction and shelves.
      • Library shelving has a reinforced load-bearing base panel and a 3mm vinyl bonded edgeband
      • Options include 11" Width single sided shelving or 22" width back-to-back shelving.
      • A variety of heights available - 36", 42", 60" and 72" with a standard length of 32"
      • Has adjustable floor glides
    Technical specification
    • Unique ref.SSG_Library_Shelving_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2022-07-16
    • Edition number1
    • Width (inches)32
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States