Publish your products
Electronics Charging Metal Locker
Electronics Charging Metal Locker
Electronics Charging Metal Locker
Electronics Charging Metal Locker

    Electronics Charging Metal Locker

    Electronics Charging Locker

    This locker keeps cell phones secure with RFID locks and is perfect for use in classrooms and workplace breakrooms. Its innovative power distribution system provides each locker opening with two full-size outlets and 2 USB-A ports to charge cell phones and other electronics.

    Standard sizes
    Widths: 22 3/8", 35 1/2"
    Depths: 18 1/2"
    Heights: 63"

    • Use in classrooms, lecture halls, workplace breakrooms, or any other location where phones and electronics need to be securely stored
    • Each locker opening includes two full-size outlets and two USB-A ports
    • RFID access system is completely touchless and secure
    • Available in 12 and 24 opening configurations


    This locker is designed to be used with a set group of users; each user is assigned an RFID card keyed to a single locker opening. Scanning the card with the RFID scanner will open only the specified locker for a touchless experience. The touchscreen may be used to enter a password if a key card is lost. Each locker opening includes two full-size outlets and two USB type A ports to charge electronics. Power to the locker unit is supplied by the standard 3-prong plug (120V @ 15 amps, standard).To use this family, use the Fetch app to insert the model into your project and click to place. Use the options in the property browser to select between 12 and 24 openings and to choose between slide-card access or RFID scanning access. The model will automatically update to reflect your selections. Powder coat colors for the frame and doors can be individually set using the MAT_Frame and MAT_Front parameters. The family includes a power connector with the appropriate electrical information supplied.
    Specification
      • Full metal construction
      • Locker openings measure 12.4" W x 17 1/4" D x 4.3" H
      • Locker openings are compatible with 8th generation iPads
      • Central locking with access using RFID cards, magnetic swipe, or touch screen display
      • Each opening includes two full-size outlets and two USB type A ports
      • Each locker door has a see-through panel for quick visual inspection
      • Remote Admin functionality is available on request
      • Requires 120V @ 15 amp power (standard)
    Technical specification
    • Unique ref.SSG_Locker_Electronics_Charging_PCS
    • Product familyMuseum
    • Product groupStorage, Preservation, Security, Lockers, Workstation
    • TypeObject (single object)
    • Date of publishing2023-12-16
    • Edition number1
    • Height (inches)63
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit