Publish your products
5 Panel Steel Art Rack
5 Panel Steel Art Rack
5 Panel Steel Art Rack

    5 Panel Steel Art Rack

    5 Panel Pull-out Art Storage Rack

    This 5-panel pull-out storage rack protects and stores valuable framed artwork. Each panel can hold artwork on both sides of the wire mesh panel and does not emit chemical compounds that could damage art pieces.

    Standard sizes
    Widths: 62"
    Depths: 61", 73", 85", 97"
    Heights: 84", 96", 106"

    • Panelized art storage for museums or school art programs.
    • Pricing is included with the selected model
    • Equipped with 5 smooth-gliding pull-out storage panels


    Safeguard your valuable framed artwork with this five-panel pull-out art storage rack. This art rack features a high-quality painted finish that is free from harmful chemical emissions or VOCs. ensuring a safe environment for both users and sensitive stored items.Other Features Included:
    • Panels are double-sided, allowing artwork to be hung on both sides
    • Includes five durable wire mesh storage panels per rack
    • Designed for floor anchoring (anchoring hardware not included)
    • Comes with detailed assembly instructions for easy setup
    Specification
    • Construction
      • Depth Options: 61", 73", 85", 97"
      • Height Options: 84", 96", 106"
      • Features five smooth-gliding pull-out panels.
      • Each art panel features a steel wire mesh for hanging prints, canvas, frames, and more.
      • All metal is coated with a non-VOC emitting powder coat that is safe for art preservation.
      • Panels are spaced 12" apart center-to-center with 10" of clearance between panels.
    Technical specification
    • Unique ref.SSG_Rack_Art_5_Panel_PCS
    • Product familyMuseum
    • Product groupPreservation, Flat File, Security
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Height (inches)107
    • Width (inches)62
    • Depth (inches)98
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 29
    • CSI MasterFormat 2014 TitleStorage Racks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States