Publish your products
Flat Retail Shelving
Flat Retail Shelving
Flat Retail Shelving

    Flat Retail Shelving

    4.4 out of 5 stars4.4(5 reviews)
    Flat Shelf System

    Highly flexible retail or commercial flat modular shelving system. Improve handling, workflow, and organization for retail stores.

    Standard sizes
    Widths: 24", 36"
    Depths: 12", 16", 20"
    Heights: 89"

    • General purpose flat shelving for retail or medical use
    • Easily adjusted cantilever shelves
    • Starter and Adder as well as single and double sided configurations available
    • Optional flat bottom storage drawer


    This versatile product line includes the Pull-Out Tray and Pull-Out gravity flow shelf, both of which are compatible with freestanding gondolas and customized wall stripping. The tray shelf features quality metal shelves with polycarbonate customizable dividers and clear acrylic fronts, ensuring easy assembly, gravity flow FIFO stock rotation, and full visibility of medications. The gravity flow shelves add a polyethylene slip mat base, promoting dust-free storage and enhanced hygiene. Key features include push pad opening, auto-locking mechanisms, and adjustable dividers, making these systems highly functional and easy to clean. They support various medications, such as capsules, tablets, and liquids. The pull-out shelves allow for easy restocking while the shelves can be spaced closer together, allowing for up to 40% increased prescription storage in the same footprint as traditional gondola shelving. The systems can be customized in multiple dimensions to fit different storage needs. Pharmacy RX Pick Shelving Systems distinguishes itself by offering a comprehensive range of solutions for efficient medication management.
    Specification
    • Construction:
      • Metal shelves with high-quality drawer runners
      • Each unit ships with eight (8) shelves per side (double-sided units ship with 16 shelves)
      • Polycarbonate Dividers
      • Clear acrylic Shelf Fronts
      • Polyethylene slip mat base for Slip Shelf
      Key Features:
      • Push Pad Opening
      • Auto-locking mechanism
      • Adjustable dividers for customizable storage
      • Easy to clean surfaces
      • Rotates stock for efficient inventory management
      • Drugs fully visible for easy access
      Dimensions - Pull Out Tray Shelf/Slip Shelf:
      • Depth: 12, 16, or 20 inches
      • Width: 24 or 36 inches
      • Medications per Shelf: 8 to 9 for 24-inch width, 12 to 13 for 36-inch width
      Pull-Out Single-Sided Wall Unit:
      • Post Height: 89 inches
      • Depth (Overall): 16, 20, or 24 inches
      • Width (Overall): 1 Bay - 25 inches, 2 Bays - 48 5/8 inches, 3 Bays - 72 1/2 inches, 4 Bays - 96 inches
      • Medications Capacity: 75 to 300 for 24-inch width, 110 to 440 for 36-inch width
      Pull-Out Double-Sided Freestanding Unit:
      • Post Height: 89 inches
      • Depth (Overall): 29, 37, or 44? inches
      • Width (Overall): 1 Bay - 25 inches, 2 Bays - 48 5/8 inches, 3 Bays - 72 1/2 inches, 4 Bays - 96 inches
      • Medications Capacity: 150 to 600 for 24-inch width, 220 to 880 for 3-inch width
      Applications:
      • Hospital Pharmacies
      • Retail Pharmacies
      • Medication Rooms
      • Suitable for Capsules, Tablets, Liquids, and Other Medications
      Sustainability:
      • Designed for improved hygiene and efficient workflows
      • Supports gravity feed for better stock management in smaller footprints
    Technical specification
    • Unique ref.SSG_Shelves_Flat_PCS
    • Product familyBuisness
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeObject (single object)
    • Date of publishing2022-03-19
    • Edition number1
    • Height (inches)89
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-25 53 11 11
    • OmniClass TitlePharmacy Shelving Units
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit