Publish your products
Combination Blueprint Storage
Combination Blueprint Storage
Combination Blueprint Storage
Combination Blueprint Storage

    Combination Blueprint Storage

    Combination Blueprint Storage

    Combination Blueprint storage provides ample flat shelves for storing active drawing safely. Previous iterations or closed out projects can be moved up into the rolled cubbies for efficient and easy to access storage.

    Standard sizes
    Widths: 36", 48"
    Depths: 24", 36"
    Heights: 7' 3"

    • Ideal for applications in corporate settings and design firms.
    • Combination shelves and cubbies make for safe and efficient storage for your important drawings and plots.
    • Choose between two configurations - vertical cubbies or combination shelves and cubbies.


    This combination blueprint storage unit is a specially configured 4 post shelving system ideal for use in corporate settings and in design firms. Choose between two configuration options to select either the 48" wide, 36" deep combination shelves and cubbies configuration, or the 36" wide, 24" deep vertical cubbie configuration. All units are 7' 3" tall and include a back panel. Optional double doors with lock are also included in this family.Multiple units can be joined together by beginning with a unit with MODIFY_Starter checked. Uncheck ADD_Right Upright and align a unit with MODIFY_Adder checker. Repeat this process until the desired number of units is reached.Download this families material library for access to all colors offered for this product, each with high quality textures and bump maps for photo realistic rendering
    Specification
    • Construction
      • Complies with SMA and ANSI MH 28.1-1982
      • Uprights made of 18 gauge steel.
      • Shelves and accessories are vertically adjustable on 1" centers.
      • All shelves made of 18 gauge steel with a 1-3/16" vertical face on all sides.
      • All corners and edges are welded and ground smooth
      • Optional doors are fully welded 116 gauge steel and equipped with three 5-knuckle hinges.
      • To finish, the steel is cleaned and primed, then coated with a high-grade polyester powder coat. See Finish Options for all available colors
      Sustainability
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Shelving_4-Post_Blueprint_Combo_PCS
    • Product familyMuseum
    • Product groupStorage, Preservation, Security, Lockers, Workstation
    • TypeObject (single object)
    • Date of publishing2021-08-14
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 31 00
    • CSI MasterFormat 2014 TitleManufactured Metal Casework
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States