Roller Shelves 4 Post ShelvingRoller Shelves 4 Post Shelving
View previous images
View next images

Roller Shelves 4 Post Shelving

4-Post Shelving Unit with Roller Shelves

4-Post units with rolling shelves are perfect for archival storage of docket books, deed records, and other large-format book storage. Rolling shelf inserts make it easy to slide books with either 3" or 5" clear spacing between shelves. Optional backstops can make this unit single-sided or accessible from both sides.

Standard sizes
Widths: 42"
Depths: 15", 18", 30", 36"
Heights: 76 1/4", 88 1/4"

  • Use this family where large-format book storage is desired such as municipality records storage, county plat records, or court dockets
  • Rolling shelf inserts fixed at either 3 1/4" or 5 1/4" clear spacing able to accommodate books up to 3 1/8" and 5 1/8" respectably
  • Includes one unslotted standard duty shelf (top of unit), two closed "L" uprights, up to seventy-six rolling shelf inserts, up to thirty-eight 42" heavy duty shelf supports, and two 2" tall kick plates


This family can be modified to accommodate various depths and two standard full-height cabinetry heights. Number of shelves is driven by unit height and shelf spacing selected. Use the optional backstops to make a unit single-sided.
Specification
  • UprightsFormed from steel sheet to formed angles for end supports. Uprights have keyhole slots on inner wall only. Provide with sheet steel panels full height and depth of end uprights. Shelves and SupportsFormed from sheet steel with flanges on all sides and return hem on front and back flanges. Ends are formed to clear inside of upright offset panels. Shelves are independently adjustable. Shelf supports are formed from heavy gauge steel sheet with four solid steel shoulder rivets, two per ear, that interlock with inner wall of uprights.Nominal Shelf Dimensions
    • Shelf Edge Vertical Profile: 3/4 inch (19MM) maximum
    • Vertical Adjustment Increment: 1-1/2 inches (38MM)
    • Width Of Intermediate Uprights: 2 inches (51MM)
    • Clearance Between Uprights: Nominal shelf section width minus 2 inches (51MM)
    • Levelness of Completed Shelf Units: Maximum 1/8 inch (3.2MM) between bottom shelf and canopy top, measured along the edge of any upright in any direction
    Accessories
    • Rolling shelf inserts, 4 per shelf.
    FinishesPaint finish.
Technical specification
  • Unique ref.SSG_Shelving_4-Post_Shelf_Rollers_PCS
  • Collection setPublic Safety
  • CollectionWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
  • TypeObject (single object)
  • Date of publishing2021-07-24
  • Edition number1
  • Width (inches)42
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass TitleCommercial Storage Shelves
  • OmniClass Number23-21 11 11 11
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States