Cantilever Library Metal ShelvingCantilever Library Metal Shelving
View previous images
View next images

Cantilever Library Metal Shelving

Cantilever Shelving

This flexible cantilever family is made entirely of shared component files, giving users a comprehensive set of pre-assembled configurations, and the power to assemble a completely custom solution from scratch. Visible sub-components update the schedule with product codes, weights, and listed prices in real time.

Standard sizes
Widths: 24", 30", 36"
Depths: 6", 7", 8", 9", 10",11", 12", 13", 15"
Heights: 42", 66", 78", 84", 90"

  • Mobile or Stationary options
  • Welded-frame uprights
  • Triple-bend shelf construction
  • Interlocking shelf end brackets
  • Metal gusset welded to base support to meet seismic requirements


The cantilever shelving line is designed to be highly flexible with every model built to reflect its real-world counterpart as closely as possible. Use the prebuilt cantilever shelving family to easily visualize your storage solution. You can also use the shared sub-component families to build custom shelving solutions. All shelf units are assembled without the use of nuts, bolts, or clips and are available for both single entry and double entry (back to back storage) allowing for maximum filing/storage capacity with minimal floor intrusion. Shelves are available slotted to accept adjustable file dividers.
Specification
  • Frame:Upright frames are a welded assembly consisting of two 14-gauge posts that are 2” X 1-1/4”. The posts are connected by a 14 -gauge top and bottom spreader that is 1” X 1-3/4”. The uprights have slots for shelves on 1” increments along the entire height of the frame.Shelves:Standard shelves are formed of 18-gauge cold rolled steel. They have a shelf thickness of ¾” and a height of 6”. They are attached to the frame with a 16-gauge safety lug. Shelves are adjustable on 1” increments vertically along the frame. Slots for optional dividers are on 1” increments across the entire length of the shelf.Nominal Shelf Dimensions:
    • Width’s: 24”, 30”, 36”
    • Clear Width’s: 23- 15/32”, 29-15/32”, 35-15/32”
    • Depths: 6”, 7”, 8”, 9”, 10”, 11”, 12”, 13”, 15”
    • Shelves are adjustable on 1” increments vertically along the frame.
    • Dividers:Dividers and end brackets are made of minimum 16-gauge steel. Their depths should not exceed the depth of the shelves on which they are used. The top and front edges are flanged outward to prevent damage to stored media. Two hooks secure the divider into the shelf unit.
Technical specification
  • Unique ref.SSG_Shelving_Cantilever_PCS
  • Collection setPublic Safety
  • CollectionWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
  • TypeObject (single object)
  • Date of publishing2021-07-24
  • Edition number1
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code11 51 23
  • CSI MasterFormat 2014 TitleLibrary Stack Systems
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States