Publish your products
Rivet Style Steel Shelving
Rivet Style Steel Shelving
Rivet Style Steel Shelving
Rivet Style Steel Shelving
Rivet Style Steel Shelving

    Rivet Style Steel Shelving

    Rivet Style Shelving

    Standard sizes
    Widths: 36", 42", 48"
    Depths: 12", 14", 16", 18", 24"
    Heights: 24" - 144"

    • Ideal for industrial and retail storage applications.
    • Heavy-duty upright posts made of 14-gauge steel for superior support.
    • Unique "T" upright post allows dual back-to-back beam installation.
    • Adjustable shelves in 1-1/2" increments for customized storage solutions.


    This Rivet style shelving features 14-gauge angle posts with positive rivet connections, ensuring structural integrity and easy assembly without the need for additional hardware like clips or braces. This shelving system stands out with its adaptability, offering shelf adjustments in 1-1/2” increments to accommodate diverse storage needs. Users can choose from multiple shelf decking options, including particle board, solid metal, perforated metal, and wire grid, providing flexibility in design and functionality. Each shelf can support weights ranging from 375 to 600 pounds, depending on size, making it suitable for both light and heavy-duty storage requirements. The shelving's sleek finish ensures durability and resistance to rust, enhancing its aesthetic appeal and longevity in various environments. This product is particularly beneficial for architects and designers looking to integrate efficient, space-saving storage solutions into their projects.
    Specification
    • Uprights
      • Angle Upright Post: 14 gauge steel, angle formation 1-15/32” x 1-15/32”, 1-1/2" centers with keyhole slots.
      • “T” Upright Post: 16 gauge steel, “T” formation, dimensions 3-11/32” x 1-15/16”, 1-1/2” centers with keyhole slots.
      Beams and Supports
      • Double Rivet Beam: 14 gauge steel, angle formation, 2-3/4” and 1” legs, two shoulder rivets on each end.
      • Low Profile Double Rivet Shelf Support: 14 gauge steel (normal), 11 gauge steel (heavy), 1-1/8” channel depth.
      • Front to Back Shelf Deck Support: 14 gauge steel, fits between double rivet beams for intermediate support.
      Shelf Decking Options
      • Particle Board Decking: 5/8” medium density, industrial grade, no nuts or bolts required.
      • Metal Shelf Decking: 375-pound capacity, 22-gauge steel, welded “BOX” with 1-5/16” profile.
      • Circle Perforated Metal Shelf Decking: 375-pound capacity, 22-gauge steel, 50% open pattern, 1-5/16” profile.
      • Wire Grid Shelf Decking: 1/4” powder-coated steel, 2” x 4” mesh pattern, average 150-pound capacity.
      • White Melamine Laminate Decking: 5/8" medium density, industrial grade particle board finished on all sides with high-pressure melamine laminate.
      Finish
      • All steel parts are cleaned in a multistage washer with a phosphate coating.
      • Industrial enamels applied with electrostatic spraying, withstands 250 hours salt spray.
    Technical specification
    • Unique ref.SSG_Shelving_Rivet_PCS
    • TypeObject (single object)
    • Date of publishing2025-11-15
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit