Publish your products
Tripod Classroom Table
Tripod Classroom Table
Tripod Classroom Table
Tripod Classroom Table

    Tripod Classroom Table

    Classroom Table - Tripod

    These organic tripod-shaped tables are commonly found in classroom and educational environments. The variety of configurations these tables create is a great way to encourage students to work in small or large groups.

    Standard sizes
    Widths: 46"
    Depths: 33"
    Heights: 17" - 42"

    • Semi-circular table with squared edges
    • These educational organic tables are found in classroom and educational settings
    • These tables are ideal for classrooms that are constantly changing
    • The table can be used individually or pushed together to create a variety of configurations for easier collaboration


    This educational table is designed with multiple heights(17" - 42") at the increments of one inch. It comes with the options of choosing the standard or heavy duty legs. Another options is to add casters for a more flexible use. The table size is 33" deep by 46" wide. This Revit models is packaged with detailed and specific information without the extra requirements needed of a massive file size.
    Specification
    • Table Top
      • 1" thick high density particle board
      • High Pressure Laminate finish
      • Chewing gum resistant backing
      • Rounded corners
      Frame
      • 16 gauge tube steel legs
      • Standard 1 1/4" legs or 2" heavy duty legs
      • Fully adjustable heights 17"-42" on 1" increments
      • Fully wended with support bracket
      • Adjustable floor glides
      • Powder Coat finish
      Sustainability
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Table_Educational_Tripod_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2022-07-23
    • Edition number1
    • Width (inches)46
    • Depth (inches)33
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States