Publish your products
Controlled Substance Stainless Steel Cabinet
Controlled Substance Stainless Steel Cabinet
Controlled Substance Stainless Steel Cabinet
Controlled Substance Stainless Steel Cabinet
Controlled Substance Stainless Steel Cabinet

    Controlled Substance Stainless Steel Cabinet

    Controlled Substance Cabinet

    Standard sizes
    Widths: 24", 48"
    Depths: 22 3/8"
    Heights: 76", 84"

    • Ideal for healthcare and laboratory environments.
    • Equipped with OJMAR secondary keypad lock for enhanced security.
    • Features a center fixed shelf and adjustable shelves for flexible storage.
    • Four anchoring points ensure stability and ease of installation.


    This product is distinguished by its robust construction, featuring a fixed center shelf and a false bottom, which enhances its utility for storing sensitive materials securely. The cabinet is equipped with a secondary keypad lock and a keyed locking mechanism, providing dual-layer security ideal for environments requiring controlled access, such as labs or secure archives.The cabinet includes four anchoring points and four adjustable leveling feet, providing stability and ease of installation on uneven surfaces. Its compatibility with Revit families ensures seamless integration into digital architectural plans, enabling architects and designers to visualize and manipulate the cabinet within their projects. This product stands out in its line by offering both a sophisticated locking system and practical design features, catering to professionals who prioritize both security and functionality.
    Specification
    • Construction
      • Material: 18 GA. 304 Stainless Steel
      • Configurations: Four options available, 24"/48" wide, 76"/84" tall.
      • Anchoring Points: Four cabinet anchor brackets
      • Leveling: Four adjustable leveling feet
      Locking Mechanism
      • Primary Lock: OJMAR OCS Smart Lock
      • Secondary Lock: INTERDYNE Keyed Lock
      Shelving
      • Center Fixed Shelf
      • Adjustable Shelves: Five included per unit
      • Additional Shelving: Available for customization
    Technical specification
    • Unique ref.SSG_Cabinet_Controlled_Substance_SST
    • TypeObject (single object)
    • Date of publishing2025-12-06
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryMedical - Laboratory Equipment
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 31 00
    • CSI MasterFormat 2014 TitleManufactured Metal Casework
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit