Publish your products
Storage Heavy Duty Cabinet

Storage Heavy Duty Cabinet

Storage Cabinet

Standard sizes
Widths: 28", 34"
Depths: 15"
Heights: 16"

  • Industrial heavy-duty drawers store tools and small parts for easy retrieval
  • Cabinets can be secured to the upright with tapping screws or hung under work surfaces
  • Option to add a door with a lock to keep equipment and tools secure


This storage cabinet includes the option to add the door with a lock for more security. To use this family, open the fetch app, then click on the model to insert it into your project. In the properties browser under construction, you will find the option to add a door. The dimensions category allows you to choose between the two widths.
Specification
    • Fully welded painted steel frame
    • Available in two widths: 28" and 34"
    • Locking options include with the door
    • Finished in a high-quality powder coat in one of 20 color options
Technical specification
  • Unique ref.SSG_Cabinet_Heavy_Duty_Storage_PCS
  • TypeObject (single object)
  • Date of publishing2024-06-15
  • Edition number1
  • Height (inches)16
  • Depth (inches)15
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States