Publish your products
Kardex Lektriever File Drawer Vertical Carousel
Kardex Lektriever File Drawer Vertical Carousel
Kardex Lektriever File Drawer Vertical Carousel
Kardex Lektriever File Drawer Vertical Carousel
Kardex Lektriever File Drawer Vertical Carousel
Kardex Lektriever File Drawer Vertical Carousel
Kardex Lektriever File Drawer Vertical Carousel
Kardex Lektriever File Drawer Vertical Carousel

    Kardex Lektriever File Drawer Vertical Carousel

    Vertical Electric Carousel Filing Cabinet

    This vertical carousel is ideal for office and warehouse storage solutions. Simply select your desired width and number of carriages to set the size of the unit. Additional options such as overhead lights and shelf types can be adjusted as well.

    Standard sizes
    Widths: 83 55/64", 103 69/128", 116 5/256", 128 179/256"
    Depths: 47 41/128"
    Heights: 79 187/256", 84 83/128", 90 143/256", 95 123/256", 101 97/256", 107 37/128", 113 49/256", 118 31/256", 124 5/256", 128 215/256", 134 109/128", 140 3/4", 145 43/64", 151 37/64", 156 1/2", 162 105/256", 168 79/256", 173 59/256"

    • Lektriever Vertical Carousel Filing solution ideal for business, office, and manufacturing.
    • Powder Coated Steel construction
    • Narrow, Standard, Wide, and Extra-Wide widths
    • 11-28 carriers per unit


    The vertical carousel filing system is a specialty high-density storage solution with a rotating carousel of file drawers. Ideal for offices and manufacturing, the individual carriers can be customized with drawers, or multi-media trays. To use this model, simply select a from the available widths (narrow, standard, wide, and extra-wide), and the number of carriers desired (11-28). Please note that the listed weight is an estimation on a fully-loaded unit of that size.
    Specification
    • Carousel Info
      • Access Opening: ~20" clear height
      • Worktop Height: ~39 1/2"
      • Cycle Speed: 7.0 inches/second
      • Avg. Access Time: 11 seconds (1/4 rotation)
      • Noise Level: < 60 db(A)
      Electrical LoadsIncluded power connector includes:
      • Voltage: 110 v
      • Apparent Load: 150 KVA
      • AMP Draw: 16 AMPs
      • Avg. Power Consumption: 2.0 KVA
      • Breaker cannot be wired to GFI circuitry
      Structural Loads
      • Weight Capacity: 4070kg (8973 lbs)
      • Max Imbalance Load: 300 kg (660 lbs)
      • Please note that the listed "ACTUAL_Weight" is an estimation based on a fully-loaded unit of that size.
    Technical specification
    • Unique ref.SSG_Carousel_Vertical_File_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-05-22
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code41 51 13
    • CSI MasterFormat 2014 TitleAutomatic Storage/Automatic Retrieval Systems
    • OmniClass Number23-23 17 00
    • OmniClass TitleMaterials Handling
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit