Publish your products
Counter Storage Classroom Furniture
Counter Storage Classroom Furniture
Counter Storage Classroom Furniture
Counter Storage Classroom Furniture
Counter Storage Classroom Furniture
Counter Storage Classroom Furniture
Counter Storage Classroom Furniture
Counter Storage Classroom Furniture

    Counter Storage Classroom Furniture

    Educational Storage Counter

    These educational storage table are found in classroom settings. These table are a great way to encourage collaboration, creativity, critical thinking, and communication. This furniture piece is mobile, flexible, and dynamic.

    Standard sizes
    Widths: 60", 72"
    Depths: 24", 40"
    Heights: 29", 41"

    • Used in classroom and educational environments
    • Designed with storage, work surface, and mobile
    • This table can meet the needs of any student


    This storage desk was designed in three options to choose from, counter, station, and island design. Simply enter (1) for counter table, (2) for station table, or (3) for the island table design. The other option is to choose whether it be 6 trays in a column or 9 trays in a column. If 6 trays is chosen the height is 29", but if it is 9 trays, 41" is the height. For the counter table size it is (24"D X 60"W), on the other hand, the station and island table size are (40"D X 72"W).
    Specification
    • Table top Features
      • 1" thick 45lb high density industrial grade particle board
      • High pressure scratch resistant laminate
      • Chewing gum resistant table backing
      • 3mm vinyl bonded edgeband
      • Rounded corners for safety
      Frame Features
      • 16 Gauge 2" steel tube legs
      • 29" or 41" fixed height
      • 3/4" wood cabinet
      • Locking Swivel floor glides
      • Shatterproof plastic trays
    Technical specification
    • Unique ref.SSG_Counter_Storage_Educational_LAM
    • Product familyEducation
    • Product groupCollege Student Furniture
    • TypeObject (single object)
    • Date of publishing2022-07-09
    • Edition number1
    Related
    • Material mainLaminate
    • Material secondaryPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit