Publish your products
Primary Classroom Sample Project
Primary Classroom Sample Project
Primary Classroom Sample Project
Primary Classroom Sample Project
Primary Classroom Sample Project

    Primary Classroom Sample Project

    • Student-Focused Layout: 32 modular desks included, arranged for both individual and group learning.
    • Integrated Storage Solutions: Cubbies, casework, and shelving designed for classroom organization and efficiency.
    • Built-In Amenities: Casework with sink, trash receptacle, and paper sorter modeled directly in Revit as customizable families.
    • Flexible Learning Zones: Dedicated reading nook with BIM-ready furniture and shelving for literacy support.


    Configured for up to 32 students, the layout emphasizes collaboration, accessibility, and organization. The Revit project content includes modular student desks that can be arranged in rows or grouped for project-based learning, along with a dedicated teacher’s workstation.Practical design elements are integrated throughout the space, including open cubby lockers for backpacks and jackets, built-in casework with a sink and trash receptacle, and a paper sorter for student mail. A reading nook with bookshelves and soft seating creates a supportive space for literacy and independent study. Whiteboards and adaptable furnishings ensure that the classroom can accommodate both traditional instruction and interactive learning.This sample project provides a ready-to-use BIM resource for architects and designers working on educational facilities. By leveraging this free Revit model, design teams can explore classroom layouts, optimize circulation, and streamline documentation for school projects.
    Specification
    • General Information
      • Room type: Elementary / Primary Classroom
      • Approximate Area: ~950-1,050 sq. ft.
      • Occupancy: 32 students + 1 teacher
      • Layout Zones: Modular student desks with a central teaching station
      • Storage Features: Lockers, casework, shelving, cubbies
      • Typical Use: Core instruction, group projects, literacy activities
    Technical specification
    • Unique ref.SSG_Education_Classroom_Sample
    • TypeAssembly (multiple objects)
    • Date of publishing2026-01-31
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit