Publish your products
Lecture Hall Sample Project
Lecture Hall Sample Project
Lecture Hall Sample Project
Lecture Hall Sample Project
Lecture Hall Sample Project

    Lecture Hall Sample Project

    • High-Capacity Seating: Auditorium-style tiered seating for 300+ attendees, modeled with Revit families for accuracy.
    • Integrated Writing Surfaces: Fold-away desk surfaces support notetaking, laptops, or mobile devices.
    • Instructional Infrastructure: Ample whiteboard space, lectern, and multi-use teaching tables included.
    • BIM-Optimized Design: Fully modeled lecutre hall Revit content for scalable educational and training facility projects.


    With tiered seating for more than 300 attendees, the layout ensures clear sightlines from every seat, including fold-away writing surfaces for notetaking and laptop use.At the front of the hall, ample whiteboard space supports instruction, presentations, complemented by a lectern and multi-use tables for teaching materials and equipment. The raked seating design enhances visibility and acoustics, making this space ideal for lectures, guest speakers, or large group instruction.This BIM-ready lecture hall model provides architects and designers with accurate Revit families for auditorium seating, casework, and instructional furniture. It is an adaptable resource for designing university classrooms, corporate training centers, and multipurpose auditoriums that require both functionality and scalability.
    Specification
    • General Information
      • Room type: Lecture Hall / Auditorium
      • Approximate Area: ~7,500-9,000 sq. ft.
      • Occupancy: 300+ students, faculty, or attendees
      • Seating Style: Tiered auditorium seating with fold-away writing surfaces
      • Instruction Features: Whiteboards, lectern, multi-use tables
      • Typical Use: University lectures, corporate training, large group instruction, guest presentations
    Technical specification
    • Unique ref.SSG_Education_Lecture_Hall_Sample
    • TypeAssembly (multiple objects)
    • Date of publishing2026-01-31
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit