Publish your products
Eyewash Drench Hose Safety Equipment

Eyewash Drench Hose Safety Equipment

Eyewash Deck Mounted Drench Hose

Standard sizes
Widths: 2 3/8"
Depths: 2 3/8"
Heights: 10 1/8"

  • Ideal for laboratory environments requiring emergency eyewash stations.
  • Equipped with dual spray heads for comprehensive eye and face coverage.
  • This model includes an in-line dual check backflow preventer.


This versatile unit can be used as a fixed eyewash, allowing hands-free operation, or as a drench hose to rinse any part of the user's eyes, face, or body. Equipped with two GS-Plus™ spray heads, each featuring a "flip top" dust cover, internal flow control, and a filter, it ensures clean and regulated water flow. The sturdy build includes a forged brass squeeze valve with a stainless-steel lever handle and a locking clip for continuous water flow. For enhanced safety, the backflow preventer option ensures compliance with plumbing standards. To use this family, open the fetch app, then click on the model to insert it into your project.
Specification
  • Construction
    • Deck-mounted eyewash/drench hose unit for dual-purpose use.
    • Chrome-plated brass squeeze valve with replaceable stainless steel seat.
    • Nylon deck flange with handle locator guides ensures proper positioning.
    • Stainless steel squeeze handle with a plastic cover for user comfort.
    Spray Head Assembly
    • Two spray heads with "flip top" dust covers.
    • Internal flow control and filter to maintain water purity.
    Valve
    • Forged brass squeeze valve with a stainless steel lever handle.
    • Locking clip for hands-free operation.
    Available Options
    • Flexible stainless steel hose option.
    • Undercounter hose guide bracket to prevent tangling.
    • In-line vacuum breaker for enhanced safety.
    • Thermostatic mixing valve for delivering warm water.
Technical specification
  • Unique ref.SSG_Eyewash_Deck_Mounted_Drench_Hose_PLA
  • TypeObject (single object)
  • Date of publishing2025-11-01
  • Edition number1
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryMedical - Laboratory Equipment
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code22 45 29
  • CSI MasterFormat 2014 TitleHand-Held Emergency Drench Hoses
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit