Publish your products
Deck Mounted Swivel Chrome Plated Brass Eyewash
Deck Mounted Swivel Chrome Plated Brass Eyewash
Deck Mounted Swivel Chrome Plated Brass Eyewash
Deck Mounted Swivel Chrome Plated Brass Eyewash

    Deck Mounted Swivel Chrome Plated Brass Eyewash

    Deck Mounted Swivel Eyewash

    Eyewash for mounting on counter next to sink. Spray heads swivel 90 degrees from storage to operational position. Water flow is activated by flag handle.

    • Eyewash for mounting on counter next to sink
    • May be mounted on left or right side of sink
    • Spray heads swivel 90 degrees from storage to operational position
    • Cost estimate updates dynamically with changes made to the model
    • Water flow is activated by flay handle


    Our free Revit model for our countertop mounted eyewash can be secured on the left or right side of the sink. Spray heads swivel 90 degrees from the storage position to operational and water flow is activated by flag handle. Often in specialty or scientific lab environments. This model includes estimated pricing.
    Specification
    • Spray Head Assembly Two GS-Plus™ spray heads. Each head has a flip-top dust cover, internal flow control and filter to remove impurities from the water flow.Valve1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.MountingUnit may be mounted on right side or left side of sink. Furnished with locknut and washer for securing unit to countertop.Construction
      • Polished chrome plated brass
      • 1/2" NPT male inlet supply
      • ANSI-compliant identification sign
      • Unit is completely assembled and water tested prior to shipment
    Technical specification
    • Unique ref.SSG_Eyewash_Deck_Mounted_Swivel_CPB
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainChrome
    • Material secondaryABS
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - Laboratory Equipment
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code22 45 00
    • CSI MasterFormat 2014 TitleEmergency Plumbing Fixtures
    • OmniClass Number23-29 37 00
    • OmniClass TitleOccupational Safety and Health Equipment
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit