Publish your products
All-In-One Fume Hood
All-In-One Fume Hood
All-In-One Fume Hood
All-In-One Fume Hood
All-In-One Fume Hood
All-In-One Fume Hood

    All-In-One Fume Hood

    All-In-One Fume Hood

    Standard sizes
    Widths: 24", 36", 48"
    Depths: 24", 27"
    Heights: 35"

    • Ideal for laboratories and educational environments.
    • Single EC blower motor for energy efficiency.
    • Optional HEPA/ULPA filter enhances particle safety.
    • Advanced filter clamping minimizes bypass leakage.


    Perfect for a range of settings such as educational labs, pharmaceutical environments, and forensic investigations, this fume hood ensures operator safety and meets or exceeds OSHA, ANSI, and international standards. Unlike traditional ducted systems, its ductless design incorporates advanced carbon filtration technology that isolates and traps chemical vapors, offering both environmental benefits and energy efficiency. This fume hood is distinct within its product line due to its single EC blower motor, which ensures energy efficiency, reducing the overall cost of ownership. It features a high-efficiency airflow system with a face velocity of 100 fpm, providing consistent protection against fume exposure. With a variety of configurations, including options for HEPA/ULPA filters, it can be tailored to suit specific applications, such as compounding, microscopy, and powder weighing. The design includes an intuitive control panel with a low airflow alarm for continuous monitoring, and a clear view through the transparent panels for optimal visibility. Installation is straightforward, as the unit is self-contained and requires no external venting, making it an ideal choice for mobile and classroom demonstrations. Available in multiple sizes and constructed with durable materials, this fume hood is a versatile and reliable addition to any laboratory setting.
    Specification
      • Fully welded 16 gauge stainless steel construction
      • Many widths and depths are available to choose from
      • Drawers include locks that are individually keyed
      • Optional 6" backsplash design
      • Includes an interior shelf
      • Stainless 6" high legs
    Technical specification
    • Unique ref.SSG_Fume_Hood_Laboratory_Compact_PCS
    • TypeObject (single object)
    • Date of publishing2025-12-06
    • Edition number1
    • Height (inches)35
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 76 00
    • CSI MasterFormat 2014 TitleOperating Room Equipment
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit