Publish your products
Arc Plush Library Furniture
Arc Plush Library Furniture

    Arc Plush Library Furniture

    Library Seating - Arc

    Semi-Circle, padded seating for use in libraries and reading corners.

    Standard sizes
    Widths: 48"
    Depths: 24"
    Heights: 14", 18"

    • Commonly used in libraries and reading corners
    • Plush seating is fun and can be combined into groups for informal study or group reading
    • Durable foam and easy to clean vinyl fabric


    Simple, plush seating arrangements are a must-have in any library. To use these families, simply place them in a project and select from the available options to build your perfect library or reading nook.
    Specification
    • Features
      • High quality, fire retardant vinyl
      • Protective finish for cleaning
      • Anti-bacterial and mildew resistant
      Construction
      • Lightweight wood frame
      • Standard nylon floor glides
      • Available with swivel casters
      Sustainability
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Furniture_Library_Arc_ACR
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2022-07-09
    • Edition number1
    • Width (inches)48
    • Depth (inches)24
    Related
    • Material mainVinyl
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 51
    • CSI MasterFormat 2014 TitleLibrary Furniture
    • OmniClass Number23-21 25 21 17
    • OmniClass TitleLibrary Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit