Publish your products
Inside Bend Soft Seating Educational Furniture
Inside Bend Soft Seating Educational Furniture
Inside Bend Soft Seating Educational Furniture

    Inside Bend Soft Seating Educational Furniture

    4.8 out of 5 stars4.8(10 reviews)
    Inside curve seating

    The inside bend soft seat are constructed with high resiliency CFC-free fire retardant polyurethane foam and durable upholstered cloth perfect for all types of learning spaces. They are specifically designed with a sleek curve that will bring a modern and fun feel to the space.

    Standard sizes
    Widths: 62"
    Depths: 62"
    Heights: 29.5"

    • The inside bend soft seating is built and designed to be used in educational settings such as libraries and common spaces
    • Designed to seamlessly fit together with other plush benches to form complex seating arrangements
    • Built with heavy duty construction for years of dependable use
    • Includes stylish polished legs and rubber glides


    These straight soft seats are perfect for educational settings that not only bring comfort but are durable for years to enjoy.They are designed with a sleek and modern style. They will fit perfectly in your space with a selection of colors to suit your needs.
    Specification
    • Construction
      • The straight soft seating is built with durable materials
      • Available in two stylish upholstered cloth colors: Orange or Red back support with a gray seating cushion
      • Built with a high resilience CFC-free fire retardant polyurethane foam
      • Standard dimensions of Width 60" Depth 30" and Height 29.5"
      • Standard seat height of 16"
      • Stylish polish frame legs with rubber glides available
      Sustainability
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Furniture_Library_Bench_Inside_Bend_UPH
    • Product familyBuisness
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeObject (single object)
    • Date of publishing2022-07-30
    • Edition number1
    • Height (inches)29.5
    • Width (inches)62
    • Depth (inches)62
    Related
    • Material mainUpholstery
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 00
    • CSI MasterFormat 2014 TitleInstitutional Furniture
    • OmniClass Number23-21 25 21 17
    • OmniClass TitleLibrary Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit