Publish your products
Athletic Laminate Locker
Athletic Laminate Locker
Athletic Laminate Locker
Athletic Laminate Locker
Athletic Laminate Locker

    Athletic Laminate Locker

    Laminate Athletic Lockers

    Our athletic lockers are ideal for furnishing team locker rooms in professional and school settings.

    Standard sizes
    Widths: 18", 24", 28", 30", 36"
    Depths: 18", 20", 24"
    Heights: 72", 84", 96"

    • Multiple lock options
    • Includes coat rod, coat hooks, and 4" front valance
    • Upper storage configurations available directly within model
    • Lower storage configurations available directly within model


    Our free Revit models are packaged with detailed and specific information without the extra requirements needed of a massive file size. These lockers are modular in creation and application, and can be configured or customized as needed for your specific application. Our team lockers include many available storage options and the choice to add a seat cushion with your team's logo.
    Specification
    • Construction
      • 3/4" Melamine, 3/4" Laminate, or 3/4" wood veneer
      • Coat rod, coat hooks, and 4" front valance
      • 72" - 96" height
      • 24" - 36" width
      • 18" - 24" depth
      Optional Equipment
      • Ventilation Grill (front or side)
      • Cushion seat (team logo available)
      • Mail slot
      • Dry erase board
      • Hanging cubbies
      • Locking mechanisms
      Sustainability
      • Low or non-emissive materials and finishes
      • Certified by the Forest Stewardship Council (FSC) for sustainable forestry practices
    Technical specification
    • Unique ref.SSG_Locker_Athletic_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 16
    • CSI MasterFormat 2014 TitleWood Lockers
    • OmniClass Number23-29 15 15 13
    • OmniClass TitleWood Lockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit