Publish your products
Wall Mounted Gun Metal Locker
Wall Mounted Gun Metal Locker
Wall Mounted Gun Metal Locker
Wall Mounted Gun Metal Locker
Wall Mounted Gun Metal Locker
Wall Mounted Gun Metal Locker
Wall Mounted Gun Metal Locker
Wall Mounted Gun Metal Locker
Wall Mounted Gun Metal Locker
Wall Mounted Gun Metal Locker

    Wall Mounted Gun Metal Locker

    Metal Wall Mounted Gun Locker

    These highly secure sally port gun lockers make temporary handgun storage safe and easy. A wall mounted gun locker is also ideal for interview rooms, common areas—or any other location or situation that requires the utmost in handgun weapon security.

    Standard sizes
    Widths: 13", 25"
    Depths: 6 1/2", 8 1/2"
    Heights: 8 1/8", 14 1/8", 20 1/8", 26 1/8", 32 1/8"

    • Pricing is INCLUDED in model.
    • All door openings are 5 3/16" x 10 3/8"
    • Number tags provided on all doors
    • All lockers are keyed differently
    • All flush mount lockers come with 1 1/2" trim kit


    Designed with public safety in mind, freestanding gun lockers provide secure storage of weapons and ammunition. Heavy-duty construction ensures the highest level of security for both sidearms and long guns.
    Specification
    • Construction
      • Units shipped fully assembled
      • All welded and ground smooth construction
      • Locker bodies are 16 gauge steel construction
      • Doors are 18 gauge steel construction
      • 1/8" neoprene liner on all shelves
      • Heavy duty continuous hinges on all doors
      • Doors are bolted to frame
      • 11" base inscluded on models under 50" high
      • All units included adjustable floor levelers
      Features & Accessories
      • Sidearm door openings: 6" x 14"
      • Long gun door openings: 5" x 42"
      • Full sized front door allows for inspection of all compartments
      • High-quality powder coat paint finish
      • Number tags provided on each door
      • Choice of keyed or combination locks
      • All locks keyed differently with 2 master keys provided per project
      Sustainability
      • Up to 85% pre and post-consumer recycled content
      • Indoor Advantage Gold Certified for non-emissive materials and finishes (SCS IAQ)
      • Environmental Product Declarations (EPD) with more details about global warming potential, energy demand, and recycled content are available for select products upon request
    Technical specification
    • Unique ref.SSG_Locker_Gun_Wall_Mounted_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit