Publish your products
Multi Door Laminate Locker
Multi Door Laminate Locker
Multi Door Laminate Locker
Multi Door Laminate Locker
Multi Door Laminate Locker
Multi Door Laminate Locker
Multi Door Laminate Locker

    Multi Door Laminate Locker

    Multi Door Storage Locker

    This model comes with three to six doors available with left or right hinges.

    Standard sizes
    Widths: 12", 15", 18"
    Depths: 12", 15", 18", 20"
    Heights: 36", 40", 54", 68", 72", 90"

    • Pricing included in model
    • Three to six doors available in left or right hinges
    • Laminate or back-painted glass finishes
    • Ideal for workspaces and smart office design


    The Southwest Solutions Group laminate locker line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate and customize various aspects of the casework design without ever needing to load a type catalog ever again. Such features include:
    • Quickly Manipulate Sizes
    • Toe Kick Options
    • Door Styles
    • Handle Types
    • Lock Options
    • Angled Top Options
    • Material Options
    In addition, each model comes with a high level of information built in, including a worst-case budget price that dynamically updates as you manipulate the model within Revit. This allows the designer and client to quickly understand where the money is being spent. Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specification
    • ConstructionBody, doors, and shelves are 3/4" Thermally Fused Laminate (TFL) with industrial grade particle board. Edge banding is 1mm PVC. Options include:
      • Hanging Rod: 3/4" diameter chrome rod with end supports, located 4" down from top (minimum 20" deep locker)
      • Coat Hooks: 2 single prong chrome coat hooks in selected locations, located 4" down from top, centered on panel width, choose from left or right side panel, back panel, or back of door
      • Fixed Shelf: 1 fixed TFL shelf in White with 1mmPVC, located 9" down from top
      • Hinges: 110-degree soft close, 270 degree, 5 knuckle institutional
    Technical specification
    • Unique ref.SSG_Locker_Multi_Door_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainLaminate
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 32 16
    • CSI MasterFormat 2014 TitleManufactured Plastic-Laminate-Clad Casework
    • OmniClass Number23-19 13 13
    • OmniClass TitlePlastic Laminate Lockers
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit