Publish your products
Freestanding Outdoor Weapons Locker
Freestanding Outdoor Weapons Locker
Freestanding Outdoor Weapons Locker
Freestanding Outdoor Weapons Locker
Freestanding Outdoor Weapons Locker
Freestanding Outdoor Weapons Locker
Freestanding Outdoor Weapons Locker
Freestanding Outdoor Weapons Locker
Freestanding Outdoor Weapons Locker
Freestanding Outdoor Weapons Locker

    Freestanding Outdoor Weapons Locker

    Outdoor Weapon Cabinet

    Standard sizes
    Widths: 17 1/2", 35", 52 1/2"
    Depths: 6"
    Heights: 20", 29 1/2", 39", 48 1/2", 58"

    • Freestanding weapons locker for outdoor settings
    • Drip cap and hopper-style compartments keep weapons dry and secure
    • Safely stores up to 12 side arms and up to 3 long guns


    To use this family, insert it into your project from the fetch app and select the desired type. The model will automatically scale and add the correct door configuration.
    Specification
      • Fully welded 10 gauge steel construction
      • Scratch and weather-resistant powder coat finish
      • Hopper-style compartments open from the top and are lined with outdoor safe felt
      • All compartments are sealed with a weather-tight gasket
      • Locks are individually keyed and master keyed
      • Pedestal mount can be ordered in custom heights
      • Pedestal includes 6 holes for anchoring
    Technical specification
    • Unique ref.SSG_Locker_Outdoor_Pistol_Freestanding_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-08-24
    • Edition number1
    • Depth (inches)6
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-19 13 11
    • OmniClass TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit