Publish your products
Recessed Cell Phone Aluminum Locker
Recessed Cell Phone Aluminum Locker
Recessed Cell Phone Aluminum Locker
Recessed Cell Phone Aluminum Locker
Recessed Cell Phone Aluminum Locker
Recessed Cell Phone Aluminum Locker
Recessed Cell Phone Aluminum Locker
Recessed Cell Phone Aluminum Locker
Recessed Cell Phone Aluminum Locker
Recessed Cell Phone Aluminum Locker

    Recessed Cell Phone Aluminum Locker

    Recessed Cell Phone Locker

    Recessed cell phone lockers can be used in classrooms, locker rooms, check-in for secure areas, or any setting where cell phones need to be secured. Optional larger doors can accommodate small laptops, tablets, and other electronics.

    Standard sizes
    Widths: 16 1/4", 22 3/4", 29 1/4", 35 3/4"
    Depths: 9" (8" compartments)
    Heights: 29 3/4", 40 3/4"

    • Frequently used in classrooms, locker rooms, or secure facilities for storing distracting or unauthorized electronics
    • In-wall installation is secure without taking up floor space
    • Optional large doors can store larger electronics such as small laptops, tablets, game consoles, etc.


    To use this family, import it into your project and click on a wall or other face to place. The included void will automatically cut into the wall. From there, select your preferred lock option and enter the number of openings desired. The model will automatically scale and insert the correct number of openings. Large bottom doors are available on all units with 4 openings wide, noted by "ELEGIBLE_Large Bottom Doors." Weight, pricing, and product codes are included with this family.
    Specification
    • Construction
      • Constructed fully of heavy-duty aluminum
      • Standard compartment measure 5 1/2" w x 8" d x 5 1/4" h
      • Available in five and seven doors high and three, four, and five doors wide
      • Larger B size doors available on four doors wide configurations
      • One compartment is required for the panel lock
      • Fits into rough opening 1" less than the unit width, 1" less than the unit height, and equal to the unit depth
      • Includes a fully integrated flanged color to conceal the opening
      • Available with master keyed locks, or with resettable combination locks
      • Each lock door includes clear plastic cardholder for compartment identity
    Technical specification
    • Unique ref.SSG_Locker_Recessed_Cell_Phone_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2023-04-01
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit