Publish your products
Heavy Duty Steel Bar Rack
Heavy Duty Steel Bar Rack
Heavy Duty Steel Bar Rack
Heavy Duty Steel Bar Rack
Heavy Duty Steel Bar Rack
Heavy Duty Steel Bar Rack

    Heavy Duty Steel Bar Rack

    Heavy Duty Bar Rack

    Save valuable shop floor space by storing lumber, bar, and pipe stock on this innovative rack. Available in single or double sided configurations.

    Standard sizes
    Widths: 42", 72", 99"
    Depths: 36", 48", 54", 78"
    Heights: 96", 120", 144"

    • Safely store tubing, pipe, bar stock, and lumber off the ground and in view
    • Single or double-sided options with 18" or 30" arms
    • Total system capable of carrying up to 12000 lbs.


    This family is designed to easily place and configure to help plan your space accurately in plan or 3D views. Using the options in the properties window, the rack can be adjusted to single or double-sided, 18" or 30" arms, as well as the overall width and height of the unit. 8' tall units include five levels, 10' tall units include six, and 12' tall units include seven.
    Specification
    • Construction
      • Constructed from fully welded steel
      • Uprights include arm mounting points every 2"
      • 18" arm holds up to 1000 lbs. while 30" arm holds up to 500 lbs.
      • Total System Capacity: 12000 lbs.
      • Finished with a high-quality powder coat finish
      • Additional arms are available to order separatel
    Technical specification
    • Unique ref.SSG_Rack_Bar_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-11-11
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit