Publish your products
Medication Disposal Healthcare Furniture
Medication Disposal Healthcare Furniture
Medication Disposal Healthcare Furniture

    Medication Disposal Healthcare Furniture

    Medication Disposal Bin

    This medicine receptacle is commonly found in long-term care facilities, licensed law enforcement, and narcotic treatment centers. This drop-box securely collects controlled drugs that are then shipped to a secure facility and destroyed. It is an easy-to-manage system and cost-effective.

    Standard sizes
    Widths: 17", 22 1/2"
    Depths: 17", 22 1/4"
    Heights: 38 1/4", 49 3/4"

    • Most commonly used in care facilities, retail pharmacies, hospitals, and clinics
    • The cabinet is secured with a one-way medicine drop with a lock and two separate keyed locks for the main door
    • Available as an 18 or 38-gallon medication disposal bin


    To use this family, insert it into your project from the fetch app and place it in your desired location. In the properties panel, under construction, you can choose between a 38-gallon and an 18-gallon receptacle.
    Specification
      • Fully welded 14 gauge steel construction
      • Scratch and weather-resistant powder coat finish
      • Double-locked front door access
      • One-way medicine drop with key lock
      • Interior liner ships with a prepaid return shipping label
      • Fully compliant with DEA and DOT regulations
      • Approved for controlled and non-controlled medications (Schedule II-V)
      • Meets DEA requirements for incinerating surrendered drugs
    Technical specification
    • Unique ref.SSG_Receptacle_Base_Medicine_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy/ Lab Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-10-07
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 70 00
    • CSI MasterFormat 2014 TitleHealthcare Equipment
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit