Publish your products
Tandem Armrests Polypropylene Seating
Tandem Armrests Polypropylene Seating
Tandem Armrests Polypropylene Seating
Tandem Armrests Polypropylene Seating
Tandem Armrests Polypropylene Seating
Tandem Armrests Polypropylene Seating
Tandem Armrests Polypropylene Seating
Tandem Armrests Polypropylene Seating
Tandem Armrests Polypropylene Seating
Tandem Armrests Polypropylene Seating

    Tandem Armrests Polypropylene Seating

    Tandem Polypropylene Seats with Armrests

    Tandem seating is used in any setting where audience members must be seated efficiently, such as auditoriums, meeting rooms, and lecture halls. The added armrests ensure occupant comfort. The optional inline tables make for convenient workstations for lectures and briefings.

    Standard sizes
    Widths: 17", 28", 44", 50", 66", 72", 74", 94", 116"
    Depths: 23"
    Heights: 33"

    • Tandem-connected seating is commonly used in auditoriums, meeting rooms, lecture halls, and other settings where audience members need to be efficiently sat
    • High-quality polypropylene seating is durable and easy to clean
    • Additional armrests create a comfortable seat for extended periods of time
    • Optional upholstered seats and inline tables create convenient surfaces for students or staff to keep notes and other small items


    This family is designed to deliver finished products with a few easy-to-configure parameters efficiently. To use this family, insert it into your project from the Fetch app. Use the parameters in the Construction category of the properties panel to enter the number of positions, upholstery, and inline-table options. The family will automatically scale and adjust to match the specified options.Use the material parameters under the Materials and Finishes category to adjust the colors and materials of the family to your liking. Download the included material library to take advantage of our high-quality PBR materials created specially for this product.
    Specification
    • Construction
      • Back and seat made from injection-molded polypropylene
      • Back and seat are joined by a hidden steel coil mechanism, allowing the backrest to recline up to 17 degrees
      • Optional upholstered seat and back made with attached 1-inch urethane foam
      • Seat foam is covered with upholstery using a draw-string process
      • Seat support made from 12-gauge steel and finished with a high-quality powder coat
      • Base made from cast aluminum alloy and finished with a high-quality powder coat
      • Legs and uprights are welded to a connector plate, which is clamped onto the beam with a yoke
      • Inline tables are 20-inch by 20-inch solid-core with high-pressure laminate surface and vinyl edge
    Technical specification
    • Unique ref.SSG_Seat_Tandem_Armrests_PPL
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2024-02-17
    • Edition number1
    • Height (inches)33
    • Depth (inches)23
    Related
    • Material mainPolypropylene
    • Material secondaryPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit