Publish your products
Rolled Blueprint Storage
Rolled Blueprint Storage
Rolled Blueprint Storage
Rolled Blueprint Storage

    Rolled Blueprint Storage

    Shelf for Rolled Blueprints

    Keep rolled documents in order with this versatile shelving unit that comes in a range of dimensions. Shelves can come with either dividers for better rolled-paper storage, or no dividers to allow you to customize its use.

    Standard sizes
    Widths: 24", 30", 36", 42", 48"
    Depths: 30", 36"
    Heights: 36", 76"

    • Ideal for use in architecture firms, construction offices, design studios
    • Available options include casters, workspace, and shelf dividers
    • Number of shelves dynamically changes to fit the size of unit
    • Primary material: Powder coated steel


    Our 5D BIM blueprint storage systems come in a variety of storing options, including:
    • shelves, cubbies, or drawers
    • full-height, work surface height, or mobile
    • store rolled or flat
    Our Flat File unit allows you to simply select your desired paper size you'd like to store and the size of the cabinet will scale accordingly. The unit comes in options of 5 or 10 drawers with either no stand, a 6 inch toe-kick, or a 20 inch base.Rolled blueprint and flat file shelves act as a great solution for materials that need to be stored in specific ways. The shelving unit comes in a variety of dimensions, and rolled blueprint shelves can come with casters or a workspace on its top.
    Specification
    • Cabinet
      • Vertical uprights made of 18 gauge steel.
      • Comes with flush bottom, one bottom kick plate, or 20" tall stand.
      • Units come with a closed back.
      Shelves
      • Adjustable on 1-1/2" increments
      • 450 lb. weight capacity
      • Entire unit max capacity 1500 lbs.
      • Shelf thickness: 1"
      Finish
      • Non-off-gassing powder coat.
      • See Finish Options PDF for more available color sections
    Technical specification
    • Unique ref.SSG_Shelves_Blueprint_Rolled_PCS
    • Product familyBuisness
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeObject (single object)
    • Date of publishing2021-06-12
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 31 00
    • CSI MasterFormat 2014 TitleManufactured Metal Casework
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit