Publish your products
Gondola Open Bay Retail Shelving
Gondola Open Bay Retail Shelving
Gondola Open Bay Retail Shelving
Gondola Open Bay Retail Shelving
Gondola Open Bay Retail Shelving
Gondola Open Bay Retail Shelving
Gondola Open Bay Retail Shelving

    Gondola Open Bay Retail Shelving

    Gondola Open Bay Retail Shelving

    Gondola Open Bay shelving is ideal for any pharmacy or retail application. Its open design facilitates better ventilation and sightlines than traditional closed shelving, increasing security and airflow. The shelf tabs are spaced at 1" intervals and accept a wide range of shelves and other accessories. This product is available in custom widths and heights to fit any unique configuration.

    Standard sizes
    Widths: 16", 32", 48"
    Depths: 8 15/16", 16 3/4"
    Heights: 84"

    • Gondola-based open shelving is ideal for shops, pharmacies, and other retail applications
    • Open design allows for improved sightlines, increasing security over traditional closed-back shelving
    • Optional end panels include more ridges for hanging shelves, garment bars, and other accessories


    This product is designed to be used in pharmacies and other retail mercantile settings. The model includes all the manufacturer's standard sizes, as well as an option to enter your own custom widths and heights. To use this family, insert it into your project from the Fetch app, then use the parameters in the properties browser to enter dimensions and add or remove accessories such as end panels and a top panel. Custom dimensions can be entered by checking the "CUSTOM_Dimensions" parameter; this will allow you to enter any width and height desired for a custom solution to fit your storage needs.
    Specification
    • Construction
      • Constructed in folded and welded steel with a high-quality powder coat finish
      • Choose from a huge range of powder coat colors from the RAL catalog
      • Shelves and other accessories mount at 1" intervals
      • Each post includes 2 leveling feet
      • Standard height of 84". Custom widths and heights available on request
      • Product is made exclusively in the United States
    Technical specification
    • Unique ref.SSG_Shelving_Open_Bay_PCS
    • Product familyBuisness
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeObject (single object)
    • Date of publishing2024-04-13
    • Edition number1
    • Height (inches)84
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 33
    • CSI MasterFormat 2014 TitleMercantile Storage Assemblies
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit