Publish your products
Stool Restraint Bench
Stool Restraint Bench
Stool Restraint Bench
Stool Restraint Bench

    Stool Restraint Bench

    Handcuff Restraint Stool

    These handcuff restraint stools are for temporarily holding suspects in police departments, sheriff's offices, federal agencies, court houses, detention facilities, hospitals, sports stadiums, airports, and hotels.

    Standard sizes
    Widths: 12", 16"
    Depths: 12", 16"
    Heights: 1' 6"

    • Typically used in police departments, retail stores, hospitals, courthouses, airports, and other detention facilities
    • Available in two sizes: Standard size 12" diameter, ADA size 16" diameter
    • These handcuff restraint stool are a perfect solution for tight spaces.


    Developed with a retired policeman, restraint benches have a wide range of uses from transfer centers, to waiting rooms. Sturdy construction, and easy-to-clean materials means this bench provides security for your institution with a durable restraint. Full width restraint bar also includes wrist and ankle shackle points at each support. To use this family, simply input the desired width, choose between ADA and standard depth, and select a material number to scroll between composite wood with powder coated frame, fully powder coated seat, and fully stainless steel seat.
    Specification
      • Constructed of 2" x 3/16" square steel tubing and 1/4" steel plate
      • All welded, full width 3/4" diameter handcuff bar
      • Composite bench surfaces made from high desnity recylced plastic (polyethylene)
      • Benches 6' and wider have three supports
      • Each bench leg comes with a wrist and an ankle shacke point
      • Finish: Powder coated steel frame / Fully powder coated steel / Fully Stainless Steel
      • Made in the USA
    Technical specification
    • Unique ref.SSG_Stool_Restraint_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2022-02-05
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 55 00
    • CSI MasterFormat 2014 TitleDetention Furniture
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit