Publish your products
Rectangle Conference Table
Rectangle Conference Table

    Rectangle Conference Table

    Rectangle Conference Table

    Standard sizes
    Widths: 72", 96"
    Depths: 36", 48", 60"
    Heights: 29"

    • Ideal for corporate and educational settings.
    • Features durable 1-1/4" laminate tops with 3mm PVC edge banding.
    • Base options include tubular TT-Base and H-Base with 14-gauge steel columns.
    • Rectangle-shaped design for timeless aesthetic appeal.


    These Conference Tables are a versatile and stylish addition to any business or educational setting. Designed with a 1.25-inch thick top, this table is both durable and visually appealing. The edges are finished with a 3mm PVC edge banding, providing a sleek, radius-cornered appearance. Available with multiple base options, including a Tubular TT-Base, or H-Base, this table offers flexibility in design to match any interior aesthetic. Fixed at an overall height of 29 inches, the table is perfect for collaborative workspaces. Optional features include wire management, grommet holes, and custom edge band colors, enhancing functionality and customization.
    Specification
    • Construction
      • Laminate Top with 3mm Edge Band
      • Core material: 1-1/8” thick particle board
      • Phenolic backer sheet with high pressure laminate top
      • Total top thickness: 1-1/4”
      • 3mm PVC edge banding applied to all edges with radius corners

      Base Options
      • Tubular TT-Base: 14-gauge 2” tubular steel columns, 29” overall fixed height, smooth silver standard with optional textured black finish
      • H-Base: 16-gauge 3” or 4” tubular steel columns, 29” overall fixed height, smooth silver standard with optional textured black finish

      Additional Options
      • Metal Wire Management: Length varies between 36” - 72” depending on table length, available in black.
      • Grommet: Includes cut-out and grommet with cover.
      • Custom Sizes: Available upon request.
      • Non-Standard Edge Band: Options available on request.
      • Power Supply Modules: Options available on request.

      Shape and Size Options
      • Buckle Shaped Top
      • Boat Shaped Top
      • Race Track Shaped Top
      • Rectangle Shaped Top

      Technical Specifications
      • Shipping Class: 70
      • Assembly: Unassembled
    Technical specification
    • Unique ref.SSG_Table_Conference_Rectangle_LAM
    • Product familyBuisness
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeObject (single object)
    • Date of publishing2025-08-09
    • Edition number1
    • Height (inches)29
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit