Publish your products
Whiteboard Classroom Equipment

Whiteboard Classroom Equipment

Wall-Mounted Whiteboard

Standard sizes
Widths: 12", 24", 36", 48", 60", 72", 96", 120", 144", 192", 240"
Depths: 1/2"
Heights: 12", 18", 24", 36", 48", 60"

  • Ideal for educational environments and classroom settings.
  • Features a durable, magnetic whiteboard surface for versatile use.
  • Aluminum frame ensures lightweight strength and easy mounting.
  • Unique wall-mounted design maximizes classroom space efficiently.


Elevate your classroom designs with our wall-mounted whiteboard, distinguished by its sleek aluminum frame. Its magnetic surface allows for dynamic presentations and interactive learning, accommodating magnets and dry-erase markers seamlessly. The narrow aluminum frame not only ensures durability but also offers a contemporary look that complements any classroom decor. This whiteboard is designed specifically for wall mounting, optimizing space and providing a clutter-free learning area. Compatible with Revit families, it allows architects and designers to easily incorporate this efficient teaching tool into their BIM models, enhancing both the usability and visual appeal of educational spaces.
Specification
  • Construction:
    • Wall-mounted design for easy installation and stability
    • Durable aluminum frame for enhanced structural integrity
    • Magnetic surface compatible with standard whiteboard markers
    Materials:
    • High-quality, scratch-resistant whiteboard surface
    • Recyclable aluminum frame for environmental sustainability
    Application:
    • Ideal for classroom settings and collaborative spaces
    • Suitable for educational and corporate environments
    Sustainability:
    • Manufactured using environmentally friendly processes
    • Recyclable components to reduce waste
Technical specification
  • Unique ref.SSG_Whiteboard_Wall_Mounted_PCS
  • TypeObject (single object)
  • Date of publishing2025-08-30
  • Edition number1
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 11 16.13
  • CSI MasterFormat 2014 TitleFixed Markerboards
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit