Publish your products
Wall mounted shelf 900x400 with 5 shelves base unit

Wall mounted shelf 900x400 with 5 shelves base unit

Sovella wallshelving system includes uprights, brackets and steel shelves. The parts are available in powder painted white (-21) and silver effect (-38). Sovella wallshelving system meets the high demands set for storage in public spaces in terms of durability and load capacity. A wide range of wire shelves, pull out baskets, cloth rails and racks as well as perforated panels and hooks are available and compatible with each other. The system includes also a free-standing unit.
Technical specification
  • Unique ref.1110045
  • Product familyWall systems
  • Product groupSteel shelves
  • TypeObject (single object)
  • Date of publishing2013-04-29
  • Edition number1
  • Height (mm)2000
  • Width (mm)940
  • Depth (mm)415
Related
  • Material mainPowder coated steel
  • Material secondaryPowder coated steel
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit