Evidence Storage Locker 12 Openings

Unique ref.: spacesaver-evidence-locker-standard-keyless-lock-ed310
Brand: Spacesaver Corporation
Product family: Evidence Lockers
Product group: Evidence Lockers
Width (inches): 36
Height (inches): 82
Depth (inches): 24
Date of publishing: 2017-12-01
Edition number: 1
Type: Object (single object)

Evidence Storage Lockers

Evidence Storage Lockers are designed to provide a secure chain of custody.  These lockers can be designed to be pass-thru or non-pass-thru.  Door configurations and options vary based on your needs.  These lockers are built for durability with welded bases, framing and doors. 

Pass-Thru Lockers

The pass-thru evidence locker system is built into the wall that separates the evidence-drop-off area from the property and evidence room. Evidence is deposited on the drop-off side and retrieved by an evidence technician in the evidence room, on the other side of the locker.

Available Dimensions

  • Height(s) (82”), ¾ (63.282”), and ½ (44.562”) [Includes Base]
  • Width(s) 18", 24", 36"
  • Depth 24"
  • Base adds 4” to height

Available Options

  • 136 Standard Front Door Configuration
  • Refrigerator Pass-Thru, Non-Pass-Thru, or Pass Back
  • Mesh Rear Doors
  • Front Lock-Out System
  • Mail or Video Slots
  • ControLoc Connectivity via Ethernet with DHCP

Lock Options

  • ControLoc Technology (Electronic Lock)
  • Keyless Lock
  • Digi Lock

 

 


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L82113
Description: Lockers
Code: PR-35-77-48
Description: Lockers
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
Code: 35-77-48
Description: Lockers
CSI MasterFormat 2014 Code: 10 51 13
CSI MasterFormat 2014 Title: Metal Lockers
OmniClass Number: 23-19 13 11
OmniClass Title: Metal Lockers
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Powered by BIMobject®