Static 4 Post Shelving Adder Open Uprights

Unique ref.: spacesaver-shelving-static-4post-adder-open-uprights
Brand: Spacesaver Corporation
Product family: Shelving
Product group: Static 4 Post Shelving
Width (inches): 48
Height (inches): 76.25
Depth (inches): 24
Date of publishing: 2018-01-01
Edition number: 1
Type: Object (single object)

4-Post & Case Type Shelving

Attractive, versatile and easy to access, Spacesaver's 4-Post Shelving is a highly adaptable, cost-effective storage solution for virtually anything you wish to store. All Spacesaver shelving can be fitted with custom tops and end panels to integrate with a building's design and incorporated into a High Density Mobile System. 

Shelving Available Configurations

  • Standard Height 9/16
  • Shelf Depths 9-36 in 1" increments
  • Heavy Duty Height 9/16
  • Shelf Depths 9-36 in 1" increments
  • Shelf Width 12-72 in 1" increments
  • Clear Width 10-70 in 1" increments

 Uprights Available Configurations

  • 5-3/4 - 143-3/4 in 1-1/2" increments
  • Useable Height 3-141 in 1-1/2" increments

Uprights

Uprights consist of 18 ga. (1.2 mm) cold rolled steel formed into either a 2” (50 mm) wide “Tee” shape common post, or a 1” (25 mm) wide “Angle” shape end post. Keyhole-shaped slots are placed on 1-1/2” (38 mm) centers vertically on the inner face of the posts. “Closed” uprights shall have a 24 ga. (.60 mm) closure panel between the posts. “Open” type uprights shall have at least three 3” (76 mm) wide x 18 ga. (1.2 mm) spacers between the posts.

 Shelves

Standard 22-gauge (.75 mm) or heavy-duty 18-gauge (1.2 mm) patented universal slotted or plain shelves. For added safety, there are no exposed metal edges. Shelves supported with 11-gauge (3.1 mm) or 14-gauge (1.9 mm) shelf supports.

Unlimited Shelving Options

Designed to adapt to both stationary and mobile storage applications, Spacesaver's 4-Post Shelving System offers a comprehensive choice of options. To enhance their functional utility, individual shelving units can be equipped with lockable doors, storage and file drawers, bins and pull-out reference shelves, as well as a broad array of storage accessories, accommodating a wide array of materials.

Anti-Tip Protection

Our 4-Post Shelving can be equipped with anti-tip devices to help comply with seismic requirements, providing an extra measure of system stability and safety, even in seismically active areas.

If you need a custom size or want to know more about 4-Post Shelving, please don’t hesitate to contact us. We’re here to help.

Accessories

  • Double-Face Through Shelf with Centerstop
  • Bin Divider with Acrylic Bin Front
  • Divider Rods
  • Universal Shelf
  • Pull-out Reference Shelf
  • Roll-Out Interior Drawer
  • Receding Door
  • Closed File Drawer
  • Storage Drawer
  • Hanging Files
  • Hinged Doors
  • Aisle Identification Options
  • Label Holder
  • Hanger Railcur


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
Code: L82113
Description: Lockers
Code: PR-35-77-48
Description: Lockers
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
Code: 35-77-48
Description: Lockers
CSI MasterFormat 2014 Code: 10 51 13
CSI MasterFormat 2014 Title: Metal Lockers
OmniClass Number: 23-19 13 11
OmniClass Title: Metal Lockers
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Powered by BIMobject®