This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Static Cantilever Shelving

Unique ref.: spacesaver-static-bookstack-shelving
Brand: Spacesaver Corporation
Product family: Shelving
Product group: Static Cantilever Shelving
Date of publishing: 2018-01-01
Edition number: 1
Type: Object (single object)

Cantilever Shelving

Depths:
Single-Face - 8", 9", 10", 11", 12", 13", 14", 17"

Double-Face - 14", 16", 18", 20", 22", 24", 26", 32." Custom sizes available.

Designed to adapt to both stationary and mobile storage applications, Spacesaver Cantilever Shelving (also known as Bookstack or library shelving) offers a range of options and storage accessories to meet your specific needs and accommodate a wide array of materials. It's perfect for academic, corporate, public, museum, and legal libraries, as well as many general office applications.

Our cantilever shelving systems are engineered for stability, strength and rugged functionality. Their sturdy, heavy-gauge steel, welded-frame construction meets or exceeds American Library Association standards for structural integrity. All Spacesaver shelving can be fitted with custom tops and end panels to integrate with a building's design.

Want to know more? Don’t hesitate to contact us. We’re here to help.


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L82113
Uniclass 1.4 Description: Lockers
Uniclass 2.0 Code: PR-35-77-48
Uniclass 2.0 Description: Lockers
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 10 51 13
CSI MasterFormat 2014 Title: Metal Lockers
OmniClass Number: 23-19 13 11
OmniClass Title: Metal Lockers
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Depth 8 ; 9 ; 10 ; 11 ; 12 ; 13 ; 14 ; 16 ; 17 ; 18 ; 20 ; 22 ; 24 ; 26 ; 32 in
Height 2' 6" — 10' 0"
Width 24 ; 30 ; 36 in

BIMobject®