Static Case-Type Shelving

Unique ref.: spacesaver-static-casetype-double-wall-shelving
Brand: Spacesaver Corporation
Product family: Shelving
Product group: Static Case Type Shelving
Date of publishing: 2018-01-01
Edition number: 1
Type: Object (single object)

Case-Type Shelving

Depths:
9", 10", 12", 13", 15", 16", 18", 20 (2x10"), 24" (2x12"), 26" (2x13"), 30" (2x15"), 32" (2x16"), 36" (2x18"), 2x20", 2x24", 2x30"

Attractive, versatile and easy to access, Spacesaver Case-Type Shelving is a highly adaptable, cost-effective storage solution. All Spacesaver shelving can be fitted with custom tops and end panels to integrate with a building's design.

Unlimited Shelving Options
Designed to adapt to both stationary and mobile storage applications, Spacesaver's Case-Type Shelving System offers a comprehensive choice of options. To enhance their functional utility, individual shelving  units can be equipped with lockable doors, storage and file drawers, bins and pull-out reference shelves, as well as a broad array of storage accessories, accommodating a wide array of materials.

Double-Wall Construction
Unit-welded, double-wall uprights extend into the self area, preventing stored materials from slipping behind the upright posts.

Shelves
Standard 22-gauge (.75 mm) or heavy-duty 18-gauge (1.2 mm) patented universal or plain shelves. For added safety, there are no exposed metal edges. Shelves supported with 11-gauge (3.1 mm) or 14-gauge (1.9 mm) shelf supports.

Anti-Tip Protection
Our 4-Post Shelving can be equipped with anti-tip devices to help comply with seismic requirements, providing an extra measure of system stability and safety, even in seismically active regions.

Want to know more about Case-Type, Double-Wall Shelving? Don’t hesitate to contact us. We’re here to help.


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
Code: 35-77-48
Description: Lockers
CSI MasterFormat 2014 Code: 10 51 13
CSI MasterFormat 2014 Title: Metal Lockers
OmniClass Number: 23-19 13 11
OmniClass Title: Metal Lockers
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Depth 9 ; 10 ; 12 ; 13 ; 15 ; 16 ; 18 ; 20 ; 24 ; 26 ; 30 ; 32 ; 36 ; 40 ; 48 ; 60 in
Height 2' 7 1/4" — 13' 11 3/4"
Width 28 ; 34 ; 40 ; 46 in
Powered by BIMobject®