This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ELASTO'FLEX 100V

Unique ref.: SPM-ELASTOFLEX
Brand: SPM
Product family: Industrial protection
Product group: Corner guards
Date of publishing: 2018-10-03
Edition number: 2
Type: Object (single object)
Download (8)

Range only available for the French market

Flexible rubber corner guard
- 45 to 135° angle

Range only available for the French market


Material main: Elastomer
Material secondary: Elastomer
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Wall finishes
IFC classification: Covering
UNSPSC name: Corner guards
UNSPSC code: 30161504
Uniclass 1.4 Code: L4423
Uniclass 1.4 Description: Impact protection
Uniclass 2.0 Code: PR-75-50-15
Uniclass 2.0 Description: Corner Guards
Uniclass 2015 Code: Pr_35_90_43_15
Uniclass 2015 Description: Corner guards
NBS Reference Code: 75-50-15
NBS Reference Description: Corner Guards
CSI MasterFormat 2014 Code: 10 26 13
CSI MasterFormat 2014 Title: Corner Guards
OmniClass Number: 23-17 25 15 13
OmniClass Title: Corner Guards
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Walls - Finishes

Name Value
Colour Black
Height 0 mm — 3000 mm
Material Elastomer
Thickness 4 mm — 10 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Black
Material Elastomer

BIMobject®